SAE 37° Flared Swivel Nut Female Connector, 1/4 SAE 37° Flared Swivel x 1/8-27 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1/4 in

End Connections

N/A SAE 37° Flared Swivel x FNPT

Production Category

N/A 1

End Connection Type

N/A Female SAE 37° Flare Swivel by Female National Pipe Thread

Dimensions

D

N/A 0.17 in

T

N/A 7/16-20

L

N/A 1.33 in

LL

N/A 0.98 in

PT

N/A 1/8-27

W Hex

N/A 9/16 in

W1 Hex

N/A 9/16 in