Field Attachable Male Pipe Connector, 3/4-14 MNPT x 3/4 MIL-H-27267 (.040" Wall), 303 SS
Unit of Measure

Specifications

Body Material

N/A 303 SS

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 3/4-14

Connection 2 - Type

N/A MIL-H-27267 (.040" Wall)

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 3/4 in

Nominal Hose OD

N/A 3/4 in

End Connections

N/A MNPT x MIL-H-27267 (.040" Wall)

Production Category

N/A 4

End Connection Type

N/A 3pc Hose Ftg SAE MIL-H-27267 PTFE by Male National Pipe Thread

Dimensions

T

N/A 3/4-14

L

N/A 2.26 in

L1

N/A 1 19/32 in

Nipple ID

N/A 0.59 in

W Hex

N/A 1 1/8 in