Field Attachable Female 37° Swivel Connector, 1/4 Female 37° Swivel x 1/4 MIL-H-27267 (.040" Wall), 316 SS
Unit of Measure

Specifications

Body Material

N/A 303 SS

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A MIL-H-27267 (.040" Wall)

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 1/4 in

Nominal Hose OD

N/A 1/4 in

End Connections

N/A Female 37° Swivel x MIL-H-27267 (.040" Wall)

Production Category

N/A 3

End Connection Type

N/A 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Swivel

Dimensions

T

N/A 7/16-20

L

N/A 1.58 in

L1

N/A 1 1/8 in

Nipple ID

N/A 0.16 in

W Hex

N/A 9/16 in

W1 Hex

N/A 9/16 in