
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Field Attachable Female 37° Swivel Connector, 1 Female 37° Swivel x 1 MIL-H-27267 (.040" Wall), 316 SS
Unit of Measure
Specifications
Body Material |
N/A 303 SS |
Connection 1 - Type |
N/A Female SAE 37° Swivel |
Connection 1 - Size |
N/A 1 in |
Connection 2 - Type |
N/A MIL-H-27267 (.040" Wall) |
Connection 2 - Size |
N/A 1 in |
Brand Series |
N/A Field Attachable |
Shape |
N/A Straight |
Hose ID |
N/A 1 in |
Nominal Hose OD |
N/A 1 in |
End Connections |
N/A Female 37° Swivel x MIL-H-27267 (.040" Wall) |
Production Category |
N/A 3 |
End Connection Type |
N/A 3pc Hose Ftg SAE MIL-H-27267 PTFE by Female SAE 37° Flare Swivel |