Field Attachable O-Ring Face Seal, 3/4 Female Soft-Seal Nav-Sea x 3/4 SAE 100R5, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Nav-Sea Female O-ring Face Seal

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A SAE 100R5

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

T

N/A 1 1/4-12

Hose ID

N/A 3/4 in

Tube OD

N/A 3/4 in

End Connections

N/A Female Soft-Seal Nav-Sea x SAE 100R5

Production Category

N/A 4

End Connection Type

N/A 2pc Hose Ftg SAE 100R5 by Nav-Sea O-ring Face Swivel

Dimensions

L

N/A 3.55 in

L1

N/A 1.98 in

Nipple ID

N/A 0.55 in

W Hex

N/A 1 1/4 in

W1 Hex

N/A 1 3/8 in

W2 Hex

N/A 1 1/4 in