Field Attachable O-Ring Face Seal, 5/8 Female Soft-Seal Nav-Sea x 5/8 SAE 100R5, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Female O-ring Face Seal

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A SAE 100R5

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

T

N/A 1

Hose ID

N/A 5/8 in

Tube OD

N/A 5/8 in

End Connections

N/A Female Soft-Seal Nav-Sea x SAE 100R5

Production Category

N/A 4

End Connection Type

N/A 2pc Hose Ftg SAE 100R5 by Nav-Sea O-ring Face Swivel

Dimensions

L

N/A 3.13 in

L1

N/A 1.84 in

Nipple ID

N/A 0.45 in

W Hex

N/A 1 in

W1 Hex

N/A 1 1/8 in

W2 Hex

N/A 1 1/8 in