Field Attachable SAE 100R5 Male Pipe Connector, 1/2-14 MNPT x 5/8 SAE 100R5, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/2-14

Connection 2 - Type

N/A SAE 100R5

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 5/8 in

End Connections

N/A MNPT x SAE 100R5

Production Category

N/A 4

End Connection Type

N/A 2pc Hose Ftg SAE 100R5 by Male National Pipe Thread

Dimensions

T

N/A 1/2-14

L

N/A 2.88 in

L1

N/A 1.66 in

Nipple ID

N/A 0.45 in

W Hex

N/A 7/8 in

W1 Hex

N/A 1 1/8 in