Field Attachable SAE 100R5 Male Pipe Connector, 2-11 1/2 MNPT x 2 SAE 100R5, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 2-11 1/2

Connection 2 - Type

N/A SAE 100R5

Connection 2 - Size

N/A 2 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 2 in

End Connections

N/A MNPT x SAE 100R5

Production Category

N/A 4

End Connection Type

N/A 2pc Hose Ftg SAE 100R5 by Male National Pipe Thread

Dimensions

T

N/A 2 11-1/2

L

N/A 4.05 in

L1

N/A 2.21 in

Nipple ID

N/A 1.75 in

W Hex

N/A 2 1/2 in

W1 Hex

N/A 2 1/2 in