Field Attachable Female O-Ring Face Seal, 5/8 Female Soft-Seal Nav-Sea x 5/8 SAE 100R2, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Nav-Sea Female O-ring Face Seal

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A SAE 100R2 TYPE AT

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 5/8 in

Tube OD

N/A 5/8 in

End Connections

N/A Female Soft-Seal Nav-Sea x SAE 100R2

Production Category

N/A 4

End Connection Type

N/A 2pc Hose Ftg SAE 100R2 by Nav-Sea O-ring Face Swivel

Dimensions

T

N/A 1-14

L

N/A 3.56 in

L1

N/A 2.04 in

Nipple ID

N/A 0.48 in

W Hex

N/A 13/16 in

W1 Hex

N/A 1 1/8 in

W2 Hex

N/A 1 1/4 in