Field Attachable Female 37° Swivel Connector, 1/2 Female 37° Swivel x 3/8 SAE 100R2, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A SAE 100R2 TYPE AT

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 3/8 in

Tube OD

N/A 1/2 in

End Connections

N/A Female 37° Swivel x SAE 100R2

Production Category

N/A 4

End Connection Type

N/A 2pc Hose Ftg SAE 100R2 by Female SAE 37° Swivel

Dimensions

T

N/A 3/4-16

L

N/A 2.85 in

L1

N/A 1.71 in

Nipple ID

N/A 0.27 in

W Hex

N/A 7/8 in

W1 Hex

N/A 7/8 in

W2 Hex

N/A 15/16 in