Field Attachable Female 37° Swivel Connector, 2 1/2-12 MNPT x 2 SAE 100R2, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A SAE 100R2 TYPE A

Connection 2 - Size

N/A 2 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 2 in

Tube OD

N/A 2 in

End Connections

N/A MNPT x SAE 100R2

Production Category

N/A 4

End Connection Type

N/A 2pc Hose Ftg SAE 100R2 by Female SAE 37° Swivel

Dimensions

T

N/A 2 1/2-12

L

N/A 5.90 in

L1

N/A 3.47 in

Nipple ID

N/A 1.75 in

W Hex

N/A 2 7/8 in

W1 Hex

N/A 2 7/8 in

W2 Hex

N/A 3 in