Field Attachable Female 37° Swivel Connector, 7/8-14 Female 37° Swivel x 3/4 SAE 100R1, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A SAE 100R1 TYPE AT

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 3/4 in

Tube OD

N/A 5/8 in

End Connections

N/A Female 37° Swivel x SAE 100R1

Production Category

N/A 4

End Connection Type

N/A 2pc Hose Ftg SAE 100R1 by Female SAE 37° Swivel

Dimensions

T

N/A 7/8-14

L

N/A 3.43 in

L1

N/A 1.95 in

Nipple ID

N/A 0.61 in

W Hex

N/A 1 in

W1 Hex

N/A 1 in

W2 Hex

N/A 1 3/8 in