Field Attachable Male Pipe Connector, 3/8-18 MNPT x 3/8 SAE 100R14, 316 SS
Unit of Measure

Specifications

Body Material

N/A 303 SS

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A SAE 100R14

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 3/8 in

Nominal Hose OD

N/A 3/8 in

End Connections

N/A MNPT x SAE 100R14

Production Category

N/A 1

End Connection Type

N/A 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread

Dimensions

T

N/A 3/8-18

L

N/A 1.66 in

L1

N/A 1 1/8 in

Nipple ID

N/A 0.28 in

W

N/A 11/16 in