Field Attachable Male Pipe Connector, 1/8-27 MNPT x 1/4 SAE 100R14, 316 SS
Unit of Measure

Specifications

Body Material

N/A 303 SS

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A SAE 100R14

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 1/4 in

Nominal Hose OD

N/A 1/4 in

End Connections

N/A MNPT x SAE 100R14

Production Category

N/A 4

End Connection Type

N/A 3pc Hose Ftg SAE 100R14 by Male National Pipe Thread

Dimensions

T

N/A 1/8-27

L

N/A 1.39 in

L1

N/A 29/32 in

Nipple ID

N/A 0.16 in

W

N/A 9/16 in