Field Attachable Female 37° Swivel Connector, 5/16 Female 37° Swivel x 5/16 SAE 100R14, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 5/16 in

Connection 2 - Type

N/A SAE 100R14

Connection 2 - Size

N/A 5/16 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 5/16 in

Nominal Hose OD

N/A 5/16 in

End Connections

N/A Female 37° Swivel x SAE 100R14

Production Category

N/A 1

End Connection Type

N/A 3pc Hose Ftg SAE 100R14 by Female SAE 37° Swivel

Dimensions

T

N/A 1/2-20

L

N/A 1.66 in

L1

N/A 1 3/32 in

Nipple ID

N/A 0.23 in

W Hex

N/A 5/8 in

W1 Hex

N/A 5/8 in