Field Attachable Swivel Connector, 3/4 Female 37° Swivel x 3/4 SAE 100R14, 316 SS
Unit of Measure

Specifications

Body Material

N/A 303 SS

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A SAE 100R14

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 3/4 in

Nominal Hose OD

N/A 3/4 in

End Connections

N/A Female 37° Swivel x SAE 100R14

Production Category

N/A 1

End Connection Type

N/A 3pc Hose Ftg SAE 100R14 by Female SAE 37° Swivel

Dimensions

T

N/A 1 1/16-12

L

N/A 2.33 in

L1

N/A 1 11/16 in

Nipple ID

N/A 0.59 in

W Hex

N/A 1 1/4 in

W1 Hex

N/A 1 1/4 in