Field Attachable Female 37° Swivel Connector, 1 1/2 Female 37° Swivel x 1 1/2 SAE 100R4, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A SAE 100R4

Connection 2 - Size

N/A 1 1/2 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 1 1/2 in

Tube OD

N/A 1 1/2 in

End Connections

N/A Female 37° Swivel x SAE 100R4

Production Category

N/A 4

End Connection Type

N/A Barb for SAE 100R4 Hose by Female SAE 37° Swivel

Dimensions

T

N/A 1 7/8-12

L

N/A 3.67 in

L1

N/A 1.93 in

Nipple ID

N/A 1.57 in

W Hex

N/A 2 1/4 in