
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Field Attachable Female 37° Swivel Connector, 1 Female 37° Swivel x 1 SAE 100R4, Brass
Unit of Measure
Specifications
Body Material |
N/A Brass |
Connection 1 - Type |
N/A Female SAE 37° Swivel |
Connection 1 - Size |
N/A 1 in |
Connection 2 - Type |
N/A SAE 100R4 |
Connection 2 - Size |
N/A 1 in |
Brand Series |
N/A Field Attachable |
Shape |
N/A Straight |
Hose ID |
N/A 1 in |
Tube OD |
N/A 1 in |
End Connections |
N/A Female 37° Swivel x SAE 100R4 |
Production Category |
N/A 4 |
End Connection Type |
N/A Barb for SAE 100R4 Hose by Female SAE 37° Swivel |