Field Attachable Push-On Male Pipe Connector, 1/2 MNPT x 5/8 Push-on, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/2-14

Connection 2 - Type

N/A Push-on Barb

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 5/8 in

End Connections

N/A MNPT x Push-on

Production Category

N/A 4

End Connection Type

N/A Barb Push-on Hose by Male National Pipe Thread

Dimensions

T

N/A 1/2-14

L

N/A 2.58 in

L1

N/A 1.50 in

Nipple ID

N/A 0.50 in

W Hex

N/A 7/8 in