Field Attachable Push-on Barb Male Pipe Connector, 3/4-14 MNPT x 1 Hose Barb (Hose ID), 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 3/4-14

Connection 2 - Type

N/A Poly-Flex Tubing Barb (Hose ID)

Connection 2 - Size

N/A 1 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 1 in

Barb OD

N/A 1.173 in

End Connections

N/A MNPT x Hose Barb (Hose ID)

Production Category

N/A 1

End Connection Type

N/A Male National Pipe Thread by Poly Flex Tubing Barb

Dimensions

T

N/A 3/4-14

L

N/A 2.38 in

L1

N/A 1.13 in

L2

N/A 0.76 in

Nipple ID

N/A 0.625 in

W Hex

N/A 1 3/8 in