Field Attachable Push-on Male Pipe Connector, 1/8-27 MNPT x 1/4 Hose Barb (Hose ID), Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A Poly-Flex Tubing Barb (Hose ID)

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 1/4 in

End Connections

N/A MNPT x Hose Barb (Hose ID)

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread by Poly Flex Tubing Barb

Dimensions

D

N/A 0.30 in

T

N/A 1/8-27

D1

N/A 0.19 in

L

N/A 0.78 in

L1

N/A 0.39 in

L2

N/A 0.78 in

LL

N/A 1.13 in

Nipple ID

N/A 0.19 in