Soft-Seal HP Female Straight Thread Threaded Piece, 3/8 Threaded Piece x 9/16-18 UN/UNF-2A, Alloy 400
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Threaded Piece

Connection 1 - Size

N/A High Pressure Union Threaded Piece 1

Connection 2 - Type

N/A Female SAE Straight Thread

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Tube Size

N/A 3/8

End Connections

N/A Threaded Piece x UN/UNF-2A

Production Category

N/A 4

End Connection Type

N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread

Dimensions

L

N/A 1 1/4 in

T Thread

N/A 1 3/16-12

T1

N/A 9/16-18