Soft-Seal HP Face Seal Fittings, 2 3/4 UN in. Union Nut
Unit of Measure

Specifications

Body Material

N/A 316 SS

Component Type

N/A Union Nut

Nut/Fitting Size

N/A 6

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Component

Pipe Size

N/A 1 1/4 in

Production Category

N/A 3

End Connection Type

N/A Soft-Seal HP Face Seal Fitting Union Nut

Connection 1 - Type

N/A Union Nut

Connection 1 - Size

N/A Nut High Pressure Union 6

Dimensions

H

N/A 3 in

L

N/A 1 1/4 in

T Thread

N/A 2 3/4-12UN