Hydraulok Male 37° Connector, 1-11 1/2 Female 37° Swivel Connector x 3/4 Hose Butt Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Hose Butt Weld

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Female SAE 37° Swivel

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Hydraulok

Shape

N/A Straight

Weld Size

N/A 3/4 in

End Connections

N/A Hose Butt Weld x Female 37° Swivel Connector

Production Category

N/A 1

End Connection Type

N/A Pipe Butt Weld by Female SAE 37° Swivel

Dimensions

T

N/A 1 1/16-12

ID

N/A 0.56 in

L

N/A 1.97 in

L1

N/A 0.57 in

W Hex

N/A 1 1/4 in

W1 Hex

N/A 1 1/16 in