TB Series Medium Pressure 3-way, 1/8-27 FNPT x 1/8-27 FNPT x 1/4-18 FNPT, 316 SS, Orifice: 0.187, Seat Material: PCTFE, Black Nylon - w/SS Insert, O-Ring: FKM.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 1/8-27

Connection 3 - Type

N/A FNPT

Connection 3 - Size

N/A 1/4-18

Brand Series

N/A TB Series

Shape

N/A 3-way

Cv

N/A 0.75

Orifice

N/A 0.187 in

O-ring Material

N/A FKM

Seat Material

N/A PCTFE

End Connections

N/A FNPT x FNPT x FNPT

Production Category

N/A 1

End Connection Type

N/A Female National Pipe Thread

Dimensions

A

N/A 2.94 in

B

N/A 1.47 in