LNBB Series Locked Bonnet Block & Bleed Valves - Straight, Body: 316 SS, 1/2-14 MNPT x 1/2-14 FNPT, Orifice: 0.250, Stem: Chrome-Plated 316 SS Non-Rotating V-Type Shutoff, Handle: Stainless Steel T-Bar, Packing: PTFE.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Inlet Type

N/A MNPT

Inlet Size

N/A 1/2-14

Outlet Type

N/A FNPT

Outlet Size

N/A 1/2-14

Brand Series

N/A LNBB Series

Shape

N/A Block & Bleed

Cv

N/A 0.86

Orifice

N/A 0.250 in

Stem Type

N/A Non-Rotating V-Type Shutoff

Packing Material

N/A PTFE

Stem Material

N/A Chrome-Plated 316 SS

Gauge Port Size

N/A 1/2

Production Category

N/A 1

Product Descriptions

N/A Male to Female NPT Needle Valve

Description Text

N/A Locked Bonnet Block & Bleed Valves

End Connection Type

N/A Male National Pipe Thread by Female National Pipe Thread

Dimensions

A

N/A 4.5 in

C

N/A 0.63 in

D

N/A 1.46 in

E

N/A 2.5 in

F

N/A 3.95 in

G

N/A 1.25 in

H

N/A 11/16 or 23/32 in

B1

N/A 2.25 in

B2

N/A 2.25 in

F1

N/A 3.35 in

I

N/A 1.30 in