Field Attachable Female 37° Swivel Connector, 1 Female 37° Swivel x 1 SAE 100R9AT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A SAE 100R9 TYPE AT

Connection 2 - Size

N/A 1 in

Brand Series

N/A Field Attachable

Shape

N/A Straight

Hose ID

N/A 1 in

Tube OD

N/A 1 in

End Connections

N/A Female 37° Swivel x SAE 100R9AT

Production Category

N/A 4

End Connection Type

N/A 2pc Hose Ftg SAE 100R9AT by Female SAE 37° Swivel

Dimensions

T

N/A 1 5/16-12

L

N/A 4.00 in

L1

N/A 2.09 in

Nipple ID

N/A 0.81 in

W Hex

N/A 1 1/2 in

W1 Hex

N/A 1-7/8 in

W2 Hex

N/A 1 1/2 in