SAE Flareless Tube Fittings, , Cross, 3/8 SAE Flareless x 3/8 SAE Flareless x 3/8 SAE Flareless x 3/8 SAE Flareless, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 3/8 in

Connection 3 - Type

N/A SAE Flareless

Connection 3 - Size

N/A 3/8 in

Connection 4 - Type

N/A SAE Flareless

Connection 4 - Size

N/A 3/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Cross

Tube OD

N/A 3/8 in

End Connections

N/A SAE Flareless x SAE Flareless x SAE Flareless x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End

Dimensions

D

N/A 0.28 in

I

N/A 0.25 in

L

N/A 1.05 in

L1

N/A 0.45 in

L2

N/A 1.52 in

W Wrench Flat

N/A 9/16 in