SAE Flareless Tube Fittings, , Cross, 1 SAE Flareless x 1 SAE Flareless x 1 SAE Flareless x 1 SAE Flareless, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 1 in

Connection 3 - Type

N/A SAE Flareless

Connection 3 - Size

N/A 1 in

Connection 4 - Type

N/A SAE Flareless

Connection 4 - Size

N/A 1 in

Brand Series

N/A SAE Flareless

Shape

N/A Cross

Tube OD

N/A 1 in

End Connections

N/A SAE Flareless x SAE Flareless x SAE Flareless x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End

Dimensions

D

N/A 0.88 in

I

N/A 0.42 in

L

N/A 1.73 in

L1

N/A 0.67 in

L2

N/A 2.39 in

W Wrench Flat

N/A 1 5/16 in