SAE ORFS Swivel Nut Male Pipe Connector 1/2 Female ORFS Swivel x 1/2-14 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Female O-ring Face Seal Swivel

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A Soft-Seal SAE

Shape

N/A Straight

Tube OD

N/A 1/2 in

End Connections

N/A Female Face-Seal x MNPT

Production Category

N/A 3

End Connection Type

N/A SAE Female O-ring Face Swivel by Male National Pipe Thread

Dimensions

D

N/A 0.36 in

L

N/A 2.01 in

L1

N/A 0.75 in

PT

N/A 1/2 in

W Hex

N/A 7/8 in

W1 Hex

N/A 13/16 in