SAE ORFS Swivel Nut Male Pipe Connector 1/4 Female ORFS Swivel x 1/4-18 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Female O-ring Face Seal Swivel

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Soft-Seal SAE

Shape

N/A Straight

Tube OD

N/A 1/4 in

End Connections

N/A Female Face-Seal x MNPT

Production Category

N/A 3

End Connection Type

N/A SAE Female O-ring Face Swivel by Male National Pipe Thread

Dimensions

D

N/A 0.17 in

L

N/A 1.52 in

L1

N/A 0.56 in

PT

N/A 1/4 in

W Hex

N/A 5/8 in

W1 Hex

N/A 11/16 in