Soft-Sea SAE Long Straight Thread Connector, 5/8 Male Face-Seal x 7/8-14 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Straight

Tube OD

N/A 3/8 in

End Connections

N/A Male Face-Seal x Male SAE

Production Category

N/A 4

End Connection Type

N/A SAE Male O-ring Face Seal by Male SAE Straight Thread

Dimensions

D

N/A 0.24 in

T

N/A 11/16-16

D1

N/A 0.24 in

L

N/A 2.27 in

L1

N/A 1.45 in

T1

N/A 19/16-18

W Hex

N/A 3/4 in