Soft-Seal Nav-Sea Male Pipe Connector, 1/2 Male Face-Seal x 3/8-18 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 1/2 in

End Connections

N/A Male Face-Seal x MNPT

CPV P/N

N/A H854T-8-6-SS316L

Production Category

N/A 1

End Connection Type

N/A Nav-Sea Male O-ring Face by Male National Pipe Thread

Dimensions

D

N/A 0.438 in

T

N/A 13/16-16

D1

N/A 0.406 in

L

N/A 1.36 in

PT

N/A 3/8-18

W Hex

N/A 7/8 in