Soft-Seal Nav-Sea Male Pipe Connector, 1/4 Male Face-Seal x 1/4-18 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Elbow

Tube OD

N/A 1/4 in

End Connections

N/A Male Face-Seal x MNPT

Production Category

N/A 4

End Connection Type

N/A Nav-Sea Male O-ring Face by Male National Pipe Thread

Dimensions

D

N/A 0.188 in

T

N/A 9/16-18

D1

N/A 0.188 in

L

N/A 1.78 in

PT

N/A 1/4-18

W Hex

N/A 5/8 in