Soft-Seal Nav-Sea Male Pipe Connector, 1 Male Face-Seal x 1-11 1/2 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1-11 1/2

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 1 in

End Connections

N/A Male Face-Seal x MNPT

CPV P/N

N/A H854T-16-16-SS316L

Production Category

N/A 1

End Connection Type

N/A Nav-Sea Male O-ring Face by Male National Pipe Thread

Dimensions

D

N/A 0.875 in

T

N/A 1 1/2-12

D1

N/A 0.875 in

L

N/A 2.00 in

PT

N/A 1-11 1/2

W Hex

N/A 1 5/8 in