Soft-Seal SAE Braze Connector 1 X 1, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Tube Socket Weld Braze

Connection 2 - Size

N/A 1 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Component

Production Category

N/A 4

End Connection Type

N/A SAE Male O-ring Face Seal by Tube Socket Braze

Dimensions

B

N/A 1.01 in

D

N/A 0.81 in

L1

N/A 0.97 in

L

N/A 1.52 in

PT

N/A 1 in

W Hex

N/A 1-1/2 in