1 1/2 in. Straight Thread Boss O-Ring, BUNA
Unit of Measure

Specifications

Body Material

N/A Buna

Component Type

N/A Straight Thread Boss O-ring

Connection 1 - Type

N/A SAE Straight Thread O-ring

Connection 1 - Size

N/A 1 1/2 in

Brand Series

N/A Service Item

O-ring Material

N/A Nitrile Buna Rubber

SAE O-ring Size

N/A 3-924

Production Category

N/A 1

Connects

N/A SAE Straight Thread O-ring

End Connection Type

N/A O-ring SAE Straight Thread

Product Configuration

N/A Straight Thread Boss O-Ring

Dimensions

ID

N/A ORING-ID 1.72 in

W

N/A ORING-WIDTH 0.12 in