5/8 in. Straight Thread Boss O-Ring, BUNA
Unit of Measure

Specifications

Body Material

N/A Buna

Component Type

N/A Straight Thread Boss O-ring

Connection 1 - Type

N/A SAE Straight Thread O-ring

Connection 1 - Size

N/A 5/8 in

Brand Series

N/A Service Item

O-ring Material

N/A Nitrile Buna Rubber

SAE O-ring Size

N/A 3-910

Production Category

N/A 1

Connects

N/A SAE Straight Thread O-ring

End Connection Type

N/A O-ring SAE Straight Thread

Product Configuration

N/A Straight Thread Boss O-Ring

Dimensions

ID

N/A ORING-ID 0.76 in

W

N/A ORING-WIDTH 0.10 in