Soft-Seal Nav-Sea Face Seal Fittings, 3/4 in. Straight Thread Boss O-Ring, BUNA
Unit of Measure

Specifications

Body Material

N/A Buna

Component Type

N/A Straight Thread Boss O-ring

Type

N/A SAE Straight Thread O-ring

Production Category

N/A 1

End Connection Type

N/A O-ring SAE Straight Thread

Dimensions

ID

N/A ORING-ID 0.92 in

W

N/A ORING-WIDTH 0.12 in