Soft-Sea SAE Face Seal Fittings, , Cap, 1/4 Male Face-Seal
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 1/4 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Cap & Plug

Tube OD

N/A 1/4 in

End Connections

N/A Male Face-Seal

Production Category

N/A 4

End Connection Type

N/A SAE Male O-ring Face Seal Fitting Cap

Dimensions

I

N/A 0.33 in

L

N/A 0.65 in

T Thread

N/A 9/16-18

W Hex

N/A 11/16 in