Soft-Sea SAE Face Seal Fittings, , Cap, 1 1/4 Male Face-Seal
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 1 1/4 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Cap & Plug

Tube OD

N/A 1 1/4 in

End Connections

N/A Male Face-Seal

Production Category

N/A 4

End Connection Type

N/A SAE Male O-ring Face Seal Fitting Cap

Dimensions

I

N/A 0.58 in

L

N/A 1.16 in

T Thread

N/A 1 11/16-12

W Hex

N/A 1 7/8 in