Soft-Sea SAE Face Seal Fittings, , Cap, 5/8 Male Face-Seal
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 5/8 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Cap & Plug

Tube OD

N/A 5/8 in

End Connections

N/A Male Face-Seal

Production Category

N/A 1

End Connection Type

N/A SAE Male O-ring Face Seal Fitting Cap

Dimensions

I

N/A 0.46 in

L

N/A 1.00 in

T Thread

N/A 1-14

W Hex

N/A 1 1/8 in