SAE 37° Flared Swivel Nut Straight Thread Elbow, 1/8 SAE 37° Flared Swivel x 5/16-24 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/8 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Elbow

Tube OD

N/A 1/8 in

End Connections

N/A SAE 37° Flared Swivel x Male SAE

Production Category

N/A 4

End Connection Type

N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread

Dimensions

D

N/A 0.06 in

T

N/A 5/16-24

L

N/A 0.97 in

L1

N/A 0.94 in

L2

N/A 0.66 in

LL

N/A 0.63 in

T1

N/A 5/16-24

W Wrench Flat

N/A 7/16 in

W1 Hex

N/A 7/16 in

W2 Hex

N/A 7/16 in