SAE 37° Flared Fittings 90° Elbow, 1/2 in Male SAE 37° Flared x 1/2-14 Male BSPP Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A SAE 37° Flared

Shape

N/A Elbow

Tube OD

N/A 1/2 in

End Connections

N/A Male SAE 37° Flared x Male BSPP

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Male British Standard Pipe Parallel

Dimensions

D

N/A 0.39 in

D1

N/A 0.39 in

L

N/A 1.33 in

L1

N/A 0.66 in

L2

N/A 1.69 in

LL

N/A 1.18 in

T Thread

N/A 3/4-16

T1

N/A 1/2-14

W Wrench Flat

N/A 7/8 in

W1 Hex

N/A 1 1/16 in