SAE 37° Flared Fittings 90° Elbow, 3/8 in Male SAE 37° Flared x 1/4-19 Male BSPP 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1/4-19

Brand Series

N/A SAE 37° Flared

Shape

N/A Elbow

Tube OD

N/A 3/8 in

End Connections

N/A Male SAE 37° Flared x Male BSPP

Production Category

N/A 1

End Connection Type

N/A Male SAE 37° Flare by Male British Standard Pipe Parallel

Dimensions

D

N/A 0.30 in

D1

N/A 0.24 in

L

N/A 1.06 in

L1

N/A 0.56 in

L2

N/A 1.30 in

LL

N/A 0.93 in

T Thread

N/A 9/16-18

T1

N/A 1/4-19

W Wrench Flat

N/A 9/16 in

W1 Hex

N/A 3/4 in