SAE Flareless 45° Union Elbow, 3/16 SAE Flareless x 3/16 SAE Flareless, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/16 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 3/16 in

Brand Series

N/A SAE Flareless

Shape

N/A Elbow

Tube OD

N/A 3/16 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End

Dimensions

I

N/A 0.23 in

L

N/A 0.64 in

L1

N/A 0.41 in

L2

N/A 0.98 in

W Wrench Flat

N/A 7/16 in