SAE Flareless 45° Swivel Nut Elbow, 3/4 SAE Flareless x 3/4 SAE Flareless, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A SAE Flareless Swivel

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A SAE Flareless

Shape

N/A Elbow

Tube OD

N/A 3/4 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by SAE Flareless Swivel

Dimensions

I

N/A 0.35 in

L

N/A 1.58 in

L1

N/A 1.27 in

L2

N/A 1.12 in

L3

N/A 0.67 in

L4

N/A 1.61 in

LL

N/A 1.29 in

T Thread

N/A 1 1/16-12

T1

N/A 1 1/16-12

W Wrench Flat

N/A 1 1/16 in

W1 Hex

N/A 1 1/4 in