EB Series Encapsulated Ball Valves are used in analytical instrumentation and other applications up to 3000 psig where extremely low dead space, cleanliness and purgability are required.
Specifications
MAWP: up to 2500 psig (172 bar)
Temperature Range: -65 to 300° F (-53 to 148° C)
Orifice Sizes: 0.052 to 0.406
Two-way, angle, and three-way balls valves
Body Materials: Forged 316 Stainless Steel, Alloy 400, C-276, and brass
Packing Material: Modified PTFE
End Connections
Types: Duolok, Unilok, or Griplok tube fitting, TruFit pipe, and 37° AN, fitting end connections
Sizes: 1/16 to 3/4 in. (6 to 12 mm).
EB Series Ball Valves are highly configurable. Our website contains the most popular FB Series ball valves configurations - many more configurations are available. To specify other configurations, please see the EB Series Ball Valves Catalog or SSP Customer Service.
EB Series Encapsulated Ball Valves are used in analytical instrumentation and other applications up to 3000 psig where low internal dead space, cleanliness and purgability are required.
Specifications
MAWP: up to 2500 psig (172 bar)
Temperature Range: -65 to 300° F (-53 to 148° C)
Orifice Sizes: 0.052 to 0.406
Two-way, angle, and three-way balls valves
Body Materials: 316 SS, Alloy 400, C-276, and Brass. Other materials are available.
Packing Material: Modified PTFE
End Connections
Types: Duolok, Unilok, or Griplok tube fitting, NPT, BSPT pipe and AN flared end connections. Other end connections are available.
Sizes: 1/16 to 3/4 in. (6 to 12 mm)..
EB Series Ball Valves are highly configurable. Our website contains the most popular FB Series ball valves configurations - many more configurations are available. To specify other configurations, please see the EB Series Ball Valves Catalog or contact SSP Customer Service.
EB Series Encapsulated Ball Valves are used in analytical instrumentation and other applications up to 3000 psig where extremely low internal dead space, cleanliness and purgability are required.
Specifications
MAWP: up to 3000 psig (206 bar)
Temperature Range: -65 to 300° F (-53 to 148° C)
Orifice Sizes: 0.052 to 0.406
Two-way, angle, and three-way balls valves
Body Materials: Forged 316 SS, Alloy 400, C-276 and brass
Packing Material: Modified PTFE
End Connections
Types: Duolok, Unilok, or Griplok tube fitting, NPT, BSPT pipe and AN flared end connections. Other end connections are available.
Sizes: 1/16 to 3/4 in. (6 to 12 mm)..
EB Series Ball Valves are highly configurable. Our website contains the most popular FB Series ball valves configurations - many more configurations are available. To specify other configurations, please see the EB Series Ball Valves Catalog or contact SSP Customer Service.
SSP provides actuated Ball Valves for 2-way, angle and 3-way EB Series encapsulated ball valves with a wide range of actuator, solendoid, and limit switch options.
The table below contains valve and actuator combinations only. To add actuator options and accessories such as solenoids, limit switches and proximity sensors, see the Options and Accessories section below.
EB Series Ball Valves
EB Series Encapsulated Ball Valves are used in analytical instrumentation and other applications up to 3000 psig (206 bar) where low internal dead space, cleanliness and purgability are required.
Specifications
MAWP: up to 3000 psig (206 bar)
Temperature Range: -65 to 300° F (-53 to 148° C)
Orifice Sizes: 0.052 to 0.406
Two-way, angle, and three-way balls valves
Body Materials: Forged 316 Stainless Steel and Brass
End Connections
Types: Duolok, Unilok, or Griplok tube fitting, TruFit pipe fittings end connections
Sizes: 1/16 to 3/4 in. (6 to 12 mm)
Actuator Features
Compact Size
90° and 180° dual acting and spring return actuation including a variety of 3-way flow path options
Single and dual mounted valve assemblies
Anodized, corrosion proof coated aluminum and stainless steel housings
Temperature Range -67 to 300°F (
Custom assemblies available
Limited Lifetime Warranty
Actuator Options and Accessories
The actuated valve on the website include assemblies of valves and actuators only. Below are instructions for adding actuator options, solenoids, and limit switches to actuators. For assistance, contact your authorized SSP distributor or SSP Customer Service.
High and Low Temperature Actuators
SSP actuators are available for difficult high and low temperature applications. The standard operating range for actuators contained on the site is -4 to 176° F (-20 to 80° C). For other operating ranges add the designator below to the part number: Example: AM15NO2HT
HT High temperature -10 to 300°F/350°F cyclical (-23 to 148°C/176°C)
LT Low temp -49 to 300°F/350°F cyclical (-45 to 148°C/176°C)
SLT Superlow temperature -67 to 300°F/350°F cyclical (-55 to 148°C/176°C)
Dual Mounting
Single valve actuation is standard. Dual mount actuation (2-valves) is available for EB series size 42 and 43, FB Series size 36 and all TB Series ball valves only. For more information about dual mount assemblies, contact your local authorized SSP distributor or SSP Customer Service.
Corrosion Resistant Housing
Anodized alumimum housings are standard. Contact SSP Customer Service of stainless steel housings or housings with other corrosion reisistant coatings.
Customer-Specified Assemblies
SSP will provide actuated ball valve assemblies using customer-specified components. Customers can provide component for assembly, or SSP can source the required products from a wide range of manufacturers.
Solenoids
SSP offers solenoid valves with NAMUR style mounting for use in either double acting or spring return rotary actuators. They are available in single coil, dual coil, or 3-position configurations (open centers, closed centers, or centers-in-pressure). Solenoids valves are available in compliance with NEMA 4, 4X, intrinsically safe and explosion proof environments. Solenoids are available with wire lead and flexible conduit connections. Breather blocks, low voltage solenoids and other options are available.p>
Options include:
Intrinsically safe and explosion proof
High temp. FKM seals
IP67 watertight kit
Stainless steel body
Lighted and molded DIN connectors
Class H coils
3-way and 4-way adapter plates
Dual coil and 3 position
Low voltage option
Many more.
Solenoid Voltage/Service
To order a solenoid for an assembly, add the designator below to the actuator part number.
S1 120 V (ac) / NEMA 4, 4X
S2 24 V (dc) / NEMA 4, 4X
S3 220 V (ac) / NEMA 4, 4X
S4 12 V (dc) / NEMA 4, 4X
S5 120 V (ac) / NEMA 4, NEMA 7, 9
S6 24 V (dc) / Intrinsically Safe
Other Solenoid Options
For other options, add the designators from the list below to the solenoid part number
A ATEX Certification
C UL/CSA Certification
HT High Temperature
SS Stainless Steel Body
Limit Switches
SSP offers limit switches for applications requiring that the position/status of the actuator to be monitored from a remote location. SSP offers NEMA 4-CSA. Type 1, 2, 3, 4, 4X, general purpose watertight and NEC Class 1 (NEMA 7), Division1, Groups C and D, and NEC Class II, (NEMA 9) Division 1, Groups E, F, G watertight and explosion proof switches. Switch types include: