Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
This category has 1,826 items. Only the first 1000 records are returned.
Encapsulated 3-way Ball Valves
EB Series Encapsulated Ball Valves
EB Series Encapsulated Ball Valves are used in analytical instrumentation and other applications up to 3000 psig where low internal dead space, cleanliness and purgability are required.
Specifications
- MAWP: up to 2500 psig (172 bar)
- Temperature Range: -65 to 300° F (-53 to 148° C)
- Orifice Sizes: 0.052 to 0.406
- Two-way, angle, and three-way balls valves
- Body Materials: 316 SS, Alloy 400, C-276, and Brass. Other materials are available.
- Packing Material: Modified PTFE
- End Connections
- Types: Duolok, Unilok, or Griplok tube fitting, NPT, BSPT pipe and AN flared end connections. Other end connections are available.
- Sizes: 1/16 to 3/4 in. (6 to 12 mm)..
Options
- Colored handles
- Vented valves
- Special ASTM 93G Level C compliant cleaning
- Actuator Brackets and Couplings
- Sour gas per ISO 15156/MR01-75
- Special Flow Paths for:
- Sampling
- Quarter-turn switching
- Drain/Purge
- Tee Flow with shutoff
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Flow Pattern |
Cv |
Orifice |
Hardware |
Packing Material |
Vent Type |
Production Category |
Actuation Type |
End Connection Type |
End Connections |
Description Text |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 41GXD1-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/16 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/16 in | Flow Pattern N/A 3-way | Cv N/A 0.08 | Orifice N/A 0.052 in1.3208 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 1 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD1-316-BL |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/16 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/16 in | Flow Pattern N/A 3-way | Cv N/A 0.08 | Orifice N/A 0.052 in1.3208 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD1-316-BL-LD2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/16 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/16 in | Flow Pattern N/A 3-way | Cv N/A 0.08 | Orifice N/A 0.052 in1.3208 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD1-316-GR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/16 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/16 in | Flow Pattern N/A 3-way | Cv N/A 0.08 | Orifice N/A 0.052 in1.3208 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD1-316-GR-LD2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/16 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/16 in | Flow Pattern N/A 3-way | Cv N/A 0.08 | Orifice N/A 0.052 in1.3208 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD1-316-LD2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/16 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/16 in | Flow Pattern N/A 3-way | Cv N/A 0.08 | Orifice N/A 0.052 in1.3208 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD1-316-LD2-OG |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/16 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/16 in | Flow Pattern N/A 3-way | Cv N/A 0.08 | Orifice N/A 0.052 in1.3208 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD1-316-LD2-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/16 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/16 in | Flow Pattern N/A 3-way | Cv N/A 0.08 | Orifice N/A 0.052 in1.3208 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD1-316-LD2-YW |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/16 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/16 in | Flow Pattern N/A 3-way | Cv N/A 0.08 | Orifice N/A 0.052 in1.3208 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD1-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/16 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/16 in | Flow Pattern N/A 3-way | Cv N/A 0.08 | Orifice N/A 0.052 in1.3208 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD1-316-OG |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/16 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/16 in | Flow Pattern N/A 3-way | Cv N/A 0.08 | Orifice N/A 0.052 in1.3208 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD1-316-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/16 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/16 in | Flow Pattern N/A 3-way | Cv N/A 0.08 | Orifice N/A 0.052 in1.3208 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD1-316-YW |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/16 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/16 in | Flow Pattern N/A 3-way | Cv N/A 0.08 | Orifice N/A 0.052 in1.3208 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD2-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/8 in | Flow Pattern N/A 3-way | Cv N/A 0.15 | Orifice N/A 0.093 in2.3622 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 1 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD2-316-BL |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/8 in | Flow Pattern N/A 3-way | Cv N/A 0.15 | Orifice N/A 0.093 in2.3622 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD2-316-BL-LD2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/8 in | Flow Pattern N/A 3-way | Cv N/A 0.15 | Orifice N/A 0.093 in2.3622 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD2-316-GR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/8 in | Flow Pattern N/A 3-way | Cv N/A 0.15 | Orifice N/A 0.093 in2.3622 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD2-316-GR-LD2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/8 in | Flow Pattern N/A 3-way | Cv N/A 0.15 | Orifice N/A 0.093 in2.3622 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD2-316-LD2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/8 in | Flow Pattern N/A 3-way | Cv N/A 0.15 | Orifice N/A 0.093 in2.3622 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD2-316-LD2-OG |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/8 in | Flow Pattern N/A 3-way | Cv N/A 0.15 | Orifice N/A 0.093 in2.3622 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD2-316-LD2-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/8 in | Flow Pattern N/A 3-way | Cv N/A 0.15 | Orifice N/A 0.093 in2.3622 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD2-316-LD2-YW |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/8 in | Flow Pattern N/A 3-way | Cv N/A 0.15 | Orifice N/A 0.093 in2.3622 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD2-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/8 in | Flow Pattern N/A 3-way | Cv N/A 0.15 | Orifice N/A 0.093 in2.3622 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD2-316-OG |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/8 in | Flow Pattern N/A 3-way | Cv N/A 0.15 | Orifice N/A 0.093 in2.3622 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |
| 41GXD2-316-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/8 in | Flow Pattern N/A 3-way | Cv N/A 0.15 | Orifice N/A 0.093 in2.3622 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF x TF | Description Text N/A One Piece Ball Valve |

