Soft-Seal HP o-ring face-seal (ORFS) tube and pipe fittings seal fluids and gases at very high pressures and vacuum. The Soft-Seal fitting assembly consists of four parts: threaded fitting body with o-ring groove, o-ring, nut, and sleeve or tailpiece. The standard o-ring is Nitrile (NBR). Other o-rings have been tested and are available for special applications.
Soft-Seal NavSea O-ring Face Seal Fittings;conform to NavSea Systems Command specifications. They maintain their fluids and gases seal from vacuum to very high pressures in system experiencing high-vibration and impulses. Soft Seal Nav Seal fittings feature a high durometer o-rings held in a precision-machined groove in the fitting body. The standard o-ring is Nitrile (NBR). Other o-rings have been tested and are available for special applications. The Soft-Seal fitting assembly consists of four parts: threaded fitting body with o-ring groove, o-ring, nut, and sleeve or tailpiece.
Soft-Seal SAE O-ring Face Seal Tube and Pipe fittings seal fluids and gases at very high pressures and vacuum. They conform to SAE J1453 and ISO 8434-3 and are an excellent choice for high vibration hydraulic equipment and CNG applications. Soft Seal o-ring fittings feature high durometer o-ring held in a precision-machined groove in the fitting body. SSP o-ring face seal fittings are available with a variety of unions, connectors, elbows, and tees with the required nuts, sleeves, and tail pieces.